??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22720.1552 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22720. - Ball-Ended Thrust Screws headless, flat-faced ball and hexalobular socket
Bill of material
22720.1552 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22720.1552
MAT
Material
Heat-treated steel
AUS
Version
round ball
D1
Thread
M5
ROT
°
L2
7.5 mm
D3
2.2 mm
KG
ball
3.0 mm
T
hexalobular socket
10 mm
BESTA
Load capacity for static load/max.
4.5 kN
TMAX
Temperature max.
250 °C
G
Weight
0.6 g
Embedded user actions